Skip to main content
Order Now

Overview

Description

The SLG7MD47701 is a versatile solution for Full and Half-Bridge motor driving applications, featuring configurable outputs for precise motor control via AIN1, AIN2, PWM, and the nSLEEP pin. Optimized for low-voltage and battery-powered motor control applications, this compact device is ideal for small, power-efficient designs. Integrating driver FETs and control circuitry, it reduces system component count and minimizes energy consumption. The low-power operation, combined with a sleep mode activated via the nSLEEP pin, ensures high efficiency. Built-in protection features, such as undervoltage lockout, overcurrent protection, and thermal shutdown, guarantee safe and reliable performance in a variety of environments.

Features

  • Four high-voltage high-current drive GPOs
  • Current up to 1.5A RMS per GPO/H-Bridge
  • Low power consumption
  • Pb-Free/RoHS-compliant
  • Halogen-free
  • STQFN-20 package

Comparison

Applications

  • Cameras
  • Toys
  • Robotics
  • Medical devices
  • DSLR lenses
  • Motor control

Documentation

Type Title Date
Datasheet PDF 1.67 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models