Overview
Description
The DA14535 daughterboard features an integrated semiconductor DA14535 SmartBond TINY™ module. The DA14535 SmartBond TINY module daughterboard has the capability of mounting a MikroBUS™ module. The purpose of this daughterboard is to provide users with the following capabilities:
- Access to the SmartBond TINY module, via UART or JTAG
- Connecting the MikroBUS module
- User access to general-purpose LED(s)
- User access general-purpose button(s)
- Reset button
- Test points for all output signals
- Stand-alone operation
The DA14535 SmartBond TINY Module, based on the smallest and lowest power Bluetooth® 5.3 system-on-chip, brings the DA14535 System-on-Chip (SoC) advantages to an integrated module. It requires a power supply and a printed circuit board to build a Bluetooth application.
Features
- 32MHz crystal
- RF matching and embedded printed antenna
- PCB placeholder for CR2032 battery clip
- PCB placeholder for RF coaxial connector
- PCB placeholder for 32kHz crystal
- PCB placeholder for alternative flash IC
Applications
Design & Development
Resources
Support
Support Communities
- DA14535MOD Codeless without a Dev Kit
I have previously used the DA14535MOD module with the DA1453x Devkit, running several examples as per your documentation.But now I have to use the DA14535MOD without the Devkit, connected to an RA6M3 microcontroller. Some questions: I understand that SmartBoot is loaded as a secondary bootloader automatically at power on ...
Nov 29, 2025