Features
- Multi-core: CM33F at 96MHz as application core, CM0+ at 96MHz as configurable MAC, sensor node controller
- Integrated (USB) charger (JEITA support, SW Fuel-gauge)
- Integrated LCD display controller
- Receive sensitivity -96dBm, transmit +6dBm
- 8-ch. 14-bit Sigma-Delta Analog-to-Digital Converter (ADC)
- 512KB RAM
- 7 power domains for power consumption efficiency (development kit auto selects for easy use)
- ‘Banking-level’ security
- Bluetooth LE 5.2 and proprietary 2.4GHz protocols
- Rich range of interface options
- The DA1469x SDK version 10.4.2 includes support for advertising extensions and periodic advertising features. For more information, please contact your local Renesas representative.
Description
Based on the SmartBond™ DA14695 Bluetooth® Low Energy (LE) 5.2 system-on-chip (SoC), the DA14695 module brings out all the DA14695 hardware features and capabilities. The module integrates all passives, antenna, and a 32Mbit QSPI FLASH, and is supported by software that is easy to work with. The DA14695 module targets broad market use and will be certified across regions providing significant reductions in development cost and risks, and time-to-market.
Parameters
| Attributes | Value |
|---|---|
| Wireless Standard | BLE 5.2 Core specification + optional features |
| Proprietary 2G4 protocol | Yes |
| CPU | M33F |
| Flash Memory (KB) | 4096 |
| ROM (KB) | 128 |
| Memory Size (OTP) (KB) | 4 |
| RAM (KB) | 512 |
| GPIOs (#) | 40 |
| Supply Voltage Vcc Range | 2.4-5.75 |
| Integrated DCDC | SIMO Buck DC-DC converter |
| Integrated Battery Charger | Yes, 560mA JEITA compliant charger |
| External Rails and Load Capacity | 1x 3V @ 150mA, 3x 1.8V @ 50mA each |
| Tx Current (mA) | 3 |
| Rx current (mA) | 1.8 |
| Output Power Range (dBm) | -18 - 6 |
| Sensitivity (dBm) (dBm) | -96 |
| Clock Rate (MHz) | 96 |
| Flexible System Clock | Yes |
| Execute from FLASH | Yes |
| Hardware Crypto Engine | Yes |
| QSPI Interface (#) | 1 |
| SPI (#) | 2 |
| I2C (#) | 2 |
| UART (#) | 3 |
| ADC | 10-bit x 4-ch, 14-bit x 4-ch |
| USB Ports (#) | 1 |
| LE Data Length Extensions | Supported |
| 2Mbps | Supported |
| LE Coded PHY (Long Range) | Not Supported |
| Extended Advertising | Supported |
| Periodic Advertising | Supported |
| AoA | Supported |
| AoD | TX Supported |
| GATT Caching | Not Supported |
| Bluetooth® Mesh | Not Supported |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| MODULE | 15.85 x 20 x 2.5 | 84 | 1.5 |
Product Comparison
| DA14695MOD | DA14695 | |
| Pkg. Dimensions (mm) | 15.85 x 20 x 2.5 | 6 x 6 x 0.82 |
| Pkg. Type | MODULE | VFBGA |
| GPIOs (#) | 40 | 44 |
| Wireless Standard | BLE 5.2 Core specification + optional features | BLE 5.2 Core specification + optional features |
| RAM (KB) | 512 | 512 |
Application Block Diagrams
| Bluetooth Low Energy Tags for Crowdsourced Location Tracking Ultra-low power Bluetooth Low Energy asset tracker tag for crowdsourced location tracking. | |
| Bluetooth Low Energy Tags for Proximity and Asset Tracking Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy. |
Additional Applications
- Connected medical
- Asset tracking
- Wearables/Fitness band
- HID (Gaming/AR/VR)
- Locationing
- Resilient ranging/Proximity (WiRa™)
- Home automation
- Industrial automation
- Rechargeable wireless products
Applied Filters: