Overview
Description
The PTX130W-30W-EVK wireless charging (WLC) evaluation kit combines the high-efficiency, high-power PTX130W NFC WLC IC with the PTX30W fully integrated, high-power harvesting WLC listener IC. Users are able to cut development time and effort with increased flexibility for NFC wireless charging with this complete system reference design.
Features
- Demonstrate up to 1W charging power on the PTX30W listener
- Evaluate NFC wireless charging with customer target device
- Mock-up with own antenna for RF evaluation
- Software evaluation and integration
Applications
- Stylus
- Smart ring
- Smart glasses
- Wearable devices
- Hearing aids
- Medical sensors
- Smart watches
- Fitness trackers
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.14 MB | |
Manual - Hardware | PDF 2.97 MB | |
Manual - Hardware | PDF 1.84 MB | |
Manual - Hardware | PDF 944 KB | |
Quick Start Guide | PDF 2.21 MB | |
Schematic | SCH 11 KB | |
6 items
|
Product Options
Applied Filters: