Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Programming software can create microcontroller application software easily in a manner similar to solving a puzzle, without using any programming language.

Features

  • Applilet EZ PL for RL78 [Learn More]
    Programming software can create microcontroller application software easily in a manner similar to solving a puzzle, without using any programming language.
  • Applilet EZ PL [Learn More]
    Programming software can create microcontroller application software easily in a manner similar to solving a puzzle, without using any programming language.
  • Applilet EZ for HCD [Learn More]
    A tool that automatically generates LED-lighting sampling software, and writes it to a microcontroller.
  • DALI Master Controller GUI [Learn More]
    This GUI controls an RL78/I1A lighting communication master evaluation board that can communicate using the DALI protocol.
  • DMX512 Master Controller GUI [Learn More]
    This GUI controls an RL78/I1A lighting communication master evaluation board that can communicate using the DMX512 protocol.

Target Devices

Lineup

ServicesDescriptionTarget Devices
Applilet EZ PL for RL78Programming software can create microcontroller application software easily in a manner similar to solving a puzzle, without using any programming language.RL78/G10, RL78/G11
Applilet EZ PLProgramming software can create microcontroller application software easily in a manner similar to solving a puzzle, without using any programming language.78K
Applilet EZ for HCDA tool that automatically generates LED-lighting sampling software, and writes it to a microcontroller.RL78/I1A, 78K/Ix2
DALI Master Controller GUIThis GUI controls an RL78/I1A lighting communication master evaluation board that can communicate using the DALI protocol.RL78/I1A
DMX512 Master Controller GUIThis GUI controls an RL78/I1A lighting communication master evaluation board that can communicate using the DMX512 protocol.RL78/I1A

Support Communities

  1. RL78 evaluation board - starting problems

    ... 0xFF and how i can change it. Other Problem is. I want to use E2 Studio with GNURL78 but if i want to open the applilet code it star IAR. I think because i saved the applilet at IAR compiler. But if i use GCC he can't open the ...

    Dec 26, 2014