Skip to main content

Overview

Description

Artificial Intelligence (AI) used in deep neural networks is already providing new value for the IT segment. Although many people expect to implement embedded applications with AI, AI processing requires many calculations, making it difficult to adapt to embedded devices using traditional solutions with CPU or GPU, due to insufficient performance or large power consumption demands. Also, AI is constantly evolving, and new algorithms are developed from time to time.

In the midst of the rapid evolution of AI, Renesas developed the AI accelerator (DRP-AI) and the software (DRP-AI translator) that delivers both high performance and low power consumption, and have the ability to respond to evolution. Combining the DRP-AI and the DRP-AI translator makes AI inference possible with high power efficiency, which the current AI technology is unable to support.

Image
DRP-AI Features

The AI model can be extended with the continuous update of the DRP-AI translator.

Features of DRP-AI

DRP-AI consists of AI-MAC (multiply-accumulate processor) and DRP (reconfigurable processor). AI processing can be executed at high speed by assigning AI-MAC for operations on the convolution layer and fully connected layer, and DRP for other complex processing such as preprocessing and pooling layer.

Image
DRP-AI consists of AI-MAC (multiply-accumulate processor) and DRP (reconfigurable processor)

For more detailed technical information on DRP-AI, please refer to the following white paper.
White Paper: Embedded AI-Accelerator DRP-AI (PDF | English, 日本語)

While most AI accelerators specialize only in AI inference and rely on the CPU for pre- and post-processing, DRP-AI integrates pre- and post-processing and AI inference into a single DRP-AI hardware to achieve superior AI processing performance.

Image
AI Processing Performance

Software List

Tool: DRP-AI TVM*1

DRP-AI TVM is a tool that is available to convert trained AI models into a format that can run on DRP-AI. DRP-AI TVM applies the DRP-AI accelerator to the proven ML compiler framework Apache TVM*2. This enables support for multiple AI frameworks (ONNX, PyTorch, TensorFlow, etc.). In addition, it enables operation in conjunction with the CPU, allowing more AI models to be run.

The AI model formats and products (MPUs) supported by DRP-AI TVM are as follows.

  • Input file format (trained AI model): ONNX, PyTorch, TensorFlow
  • Products: RZ/V2M, RZ/V2MA, RZ/V2L, RZ/V2H, RZ/V2N

The table below shows the download site for DRP-AI TVM, a brief description of the tool and information on deliverables.

 RZ/V2M, RZ/V2MARZ/V2LRZ/V2H, RZ/V2N
Tool summary descriptionDRP-AI TVM explanation page (Renesas website)

Tool detailed explanation

  • Getting started
  • Sample code
  • AI evaluation software
DRP-AI TVM (GitHub)DRP-AI TVM explanatory page (GitHub.IO)
DRP-AI driversIncluded in the DRP-AI Support PackageAvailable in AI SDK
LinuxAvailable in Linux Package

Software: DRP-AI Support Package

The DRP-AI Support Package provides the driver and guide needed to operate DRP-AI. Download the DRP-AI now to experience the seamless AI development from open software to device implementation.

Image
DRP-AI Support Package

*1. DRP-AI TVM is powered by EdgeCortix MERATM Compiler Framework
*2. For more information on Apache TVM, please refer to https://tvm.apache.org

 

RZ/V2M DRP-AI Support Package [V7.51]
This product provides the software and documentation for DRP-AI embedded within RZ/V2M.
Software PackageRenesas
RZ/V2MA DRP-AI Support Package [V7.50]
This product provides the software and documentation for DRP-AI embedded within RZ/V2MA.
Software PackageRenesas
DRP-AI Translator [V1.90]
This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
Software PackageRenesas
DRP-AI TVM (GitHub)
We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
Software PackageRenesas
DRP-AI Translator i8
This is an AI model conversion tool (DRP-AI Translator i8) for DRP-AI equipped products (INT8 architecture). This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
Software PackageRenesas
5 items

Documentation

Design & Development

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training