High Input Voltage Li-ion Battery Charger Evaluation Board
The ISL6294EVAL1Z evaluation board provides a complete evaluation platform for addressing all of the datasheet specifications and functionalities of the ISL6294...
The ISL6294 is a cost-effective, fully integrated high input voltage single-cell Li-ion battery charger. The charger uses a CC/CV charge profile required by Li-ion batteries. The charger accepts an input voltage up to 28V but is disabled when the input voltage exceeds the OVP threshold, typically 6.8V, to prevent excessive power dissipation. The 28V rating eliminates the overvoltage protection circuit required in a low input voltage charger. The charge current and the end-of-charge (EOC) current are programmable with external resistors. When the battery voltage is lower than typically 2.55V, the charger preconditions the battery with typically 20% of the programmed charge current. When the charge current reduces to the programmable EOC current level during the CV charge phase, an EOC indication is provided by the CHG pin, which is an open-drain output. An internal thermal foldback function protects the charger from any thermal failure. Two indication pins (PPR and CHG) allow simple interface to a microprocessor or LEDs. When no adapter is attached or when disabled, the charger draws less than 1µA leakage current from the battery.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 540 KB | |
Brochure | PDF 5.49 MB 日本語 | |
Product Change Notice | PDF 248 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
5 items
|
The ISL6294EVAL1Z evaluation board provides a complete evaluation platform for addressing all of the datasheet specifications and functionalities of the ISL6294...
The Talking Pen solution reads code printed on paper and plays the corresponding audio. Using the industry's smallest low-power RL78/G14 microcontroller, the ID decoder...
The PM2. 5 Monitor is a portable device that can measure and detect the concentration of atmospheric particulate matter (PM) of less than 2. 5 micrometers in real-time....
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.