タイトル 情報
Product Number: 74ALVC245PG9
Pkg. Description: TSSOP 4.4 MM 0.65MM PITCH
Pkg. Code: PG20
Lead Count: 20
長さ: 6.5 mm
幅: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-153-AC
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 74# #
Pkg. Type: TSSOP
Qty. per Reel: 3000# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 12
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0