タイトル | 情報 |
---|---|
Product Number: | 74ALVCH162344PV |
Pkg. Description: | SSOP 18.40x7.50x2.30 mm 0.64mm Pitch |
Pkg. Code: | PV56 |
Lead Count: | 56 |
長さ: | 18.4 mm |
幅: | 7.5 mm |
Thickness: | 2.3 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Pkg. Category: | 240 |
Pb (Lead) Free: | いいえ |
JEDEC Standard: | MO-118-AB |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 26# # |
Pkg. Type: | SSOP |
Qty. per Reel: | 0# # |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |