タイトル | 情報 |
---|---|
Product Number: | 74ALVCHR16409PA |
Pkg. Description: | TSSOP 14.00x6.10x1.00 mm 0.50mm Pitch |
Pkg. Code: | PA56 |
Lead Count: | 56 |
長さ: | 14 mm |
幅: | 6.1 mm |
Thickness: | 1 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Pkg. Category: | 240 |
Pb (Lead) Free: | いいえ |
JEDEC Standard: | MO-153-EE |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 34# # |
Pkg. Type: | TSSOP |
Qty. per Reel: | 0# # |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 240 |
Pb Free Category: | e0 |