タイトル 情報
Product Number: 74ALVCHR16409PF
Pkg. Description: TVSOP 11.30x4.40x1.00 mm 0.40mm Pitch
Pkg. Code: PF56
Lead Count: 56
長さ: 11.3 mm
幅: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-194-AF
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 43# #
Pkg. Type: TVSOP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0