タイトル 情報
Product Number: 74FST163209PV8
Pkg. Description: SSOP 15.90x7.50x2.30 mm 0.64mm Pitch
Pkg. Code: PV48
Lead Count: 48
長さ: 15.9 mm
幅: 7.5 mm
Thickness: 2.3 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-118-AA
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: SSOP
Qty. per Reel: 1000# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 225
Pb Free Category: e0