タイトル 情報
Product Number: 74FST32384PG
Pkg. Description: TSSOP 7.80x4.40x1.00 mm 0.65mm Pitch
Pkg. Code: PG24
Lead Count: 24
長さ: 7.8 mm
幅: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-153-AD
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 62# #
Pkg. Type: TSSOP
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0