タイトル 情報
Product Number: 74FST32384Q8
Pkg. Description: QSOP 8.70x3.80x1.47 mm 0.64mm Pitch
Pkg. Code: PC24
Lead Count: 24
長さ: 8.7 mm
幅: 3.8 mm
Thickness: 1.47 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-137-AE
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: QSOP
Qty. per Reel: 3000# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0