タイトル 情報
Product Number: 7MMV4103S10BG
Pkg. Description: PBGA 15.00x15.00x2.15 mm 1.27mm Pitch
Pkg. Code: BG74
Lead Count: 74
長さ: 15 mm
幅: 15 mm
Thickness: 2.15 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-151-BAE
タイトル 情報
Carrier Type: Tray
Qty. per Carrier: 126# #
Pkg. Type: PBGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0