タイトル 情報
Product Number: ADC1453D250NGG-C1
Pkg. Description: VFQFPN 8.00x8.00x1.40 mm 0.50mm Pitch
Pkg. Code: NGG56
Lead Count: 56
長さ: 8 mm
幅: 8 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: はい
タイトル 情報
Carrier Type: Tray
Qty. per Carrier: 348# #
Pkg. Type: VFQFPN
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 24hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu