タイトル | 情報 |
---|---|
Product Number: | 72221L10JG |
Pkg. Description: | PLCC 13.97x11.43x2.79 mm 1.27mm Pitch |
Pkg. Code: | PLG32 |
Lead Count: | 32 |
長さ: | 13.97 mm |
幅: | 11.43 mm |
Thickness: | 2.79 mm |
Moisture Sensitivity Bake: | 24 hrs |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Pkg. Category: | G |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 32# # |
Pkg. Type: | PLCC |
Qty. per Reel: | 0# # |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |