タイトル 情報
Product Number: 830154BGI-09T
Pkg. Description: TSSOP 3.10x4.40x1.00 mm 0.65mm Pitch
Pkg. Code: PG8
Lead Count: 8
長さ: 3.1 mm
幅: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: TSSOP
Qty. per Reel: 2500# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0