タイトル 情報
Product Number: 830154BMI-09
Pkg. Description: SOIC 4.90x3.90x1.50 mm 1.27mm Pitch
Pkg. Code: DC8
Lead Count: 8
長さ: 4.9 mm
幅: 3.9 mm
Thickness: 1.5 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MS-012-AA
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 97# #
Pkg. Type: SOIC
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0