タイトル 情報
Product Number: 72V3614L15PQF
Pkg. Description: PQFP 24.13x24.13x3.55 mm 0.64mm Pitch
Pkg. Code: PQ132
Lead Count: 132
長さ: 24.13 mm
幅: 24.13 mm
Thickness: 3.55 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-069
タイトル 情報
Carrier Type: Tray
Qty. per Carrier: 36# #
Pkg. Type: PQFP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0