タイトル | 情報 |
---|---|
Product Number: | M3032316035NX0IBCR |
Pkg. Description: | CABGA 10.00x10.00x1.27 mm 0.75mm Pitch |
Pkg. Code: | BCG48 |
Lead Count: | 48 |
長さ: | 10 mm |
幅: | 10 mm |
Thickness: | 1.27 mm |
Moisture Sensitivity Bake: | 24 hrs |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Pkg. Category: | G |
Pb (Lead) Free: | はい |
JEDEC Standard: | MO-205 |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0# # |
Pkg. Type: | CABGA |
Qty. per Reel: | 2000# # |
Reel Size: | 13in in |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 16 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e1 SnAgCu |
RoHS Info: (PDF) |
英語 日本語 |