タイトル | 情報 |
---|---|
Product Number: | 7054L35G |
Pkg. Description: | PGA 30.48x30.48x3.68 mm 2.54mm Pitch |
Pkg. Code: | GU108 |
Lead Count: | 108 |
長さ: | 30.48 mm |
幅: | 30.48 mm |
Thickness: | 3.68 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | 1year@<30C/60%RH |
Pkg. Category: | NP |
Pb (Lead) Free: | いいえ |
タイトル | 情報 |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 21# # |
Pkg. Type: | PGA |
Qty. per Reel: | 0# # |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 240 |
Pb Free Category: | e0 |