タイトル 情報
Product Number: TSI564A-10GCL
Pkg. Description: FCBGA 21.00x21.00x2.30 mm 1.00mm Pitch
Pkg. Code: HM399
Lead Count: 399
長さ: 21 mm
幅: 21 mm
Thickness: 2.3 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Tray
Qty. per Carrier: 60# #
Pkg. Type: FCBGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0