タイトル 情報
Product Number: M2006-02-622.0800T
Pkg. Description: CLCC 9.00x9.00x2.80 mm 0.60mm Pitch
Pkg. Code: CG36
Lead Count: 36
長さ: 9 mm
幅: 9 mm
Thickness: 2.8 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: RoHS
Pb (Lead) Free: はい
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: CLCC
Qty. per Reel: 500# #
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e4 Au