タイトル | 情報 |
---|---|
Product Number: | 89HPES12T3G2ZABC |
Pkg. Description: | CABGA 19.00x19.00x1.40 mm 1.00mm Pitch |
Pkg. Code: | BC324 |
Lead Count: | 324 |
長さ: | 19 mm |
幅: | 19 mm |
Thickness: | 1.4 mm |
Moisture Sensitivity Bake: | 24 hrs |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Pkg. Category: | 240 |
Pb (Lead) Free: | いいえ |
タイトル | 情報 |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 84# # |
Pkg. Type: | CABGA |
Qty. per Reel: | 0# # |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |