タイトル | 情報 |
---|---|
Product Number: | 89HPES12T3G2ZABCG8 |
Pkg. Description: | CABGA 19.00x19.00x1.40 mm 1.00mm Pitch |
Pkg. Code: | BCG324 |
Lead Count: | 324 |
長さ: | 19 mm |
幅: | 19 mm |
Thickness: | 1.4 mm |
Moisture Sensitivity Bake: | 24 hrs |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Pkg. Category: | G |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0# # |
Pkg. Type: | CABGA |
Qty. per Reel: | 750# # |
Reel Size: | 13in in |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 24 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e1 SnAgCu |