タイトル 情報
Product Number: M675S02-ALT
Pkg. Description: CLCC 7.50x5.00x3.00 mm 2.54mm Pitch
Pkg. Code: CB6
Lead Count: 6
長さ: 7.5 mm
幅: 5 mm
Thickness: 3 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: RoHS
Pb (Lead) Free: はい
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: CLCC
Qty. per Reel: 500# #
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e4 Au