タイトル | 情報 |
---|---|
Product Number: | HS1-80C86RH-Q |
Pkg. Name: | D40.6 |
Pkg. Previous Code: | HVW |
Pkg. Code: | HVW |
Lead Count: | 40 |
長さ: | 50.8 mm |
幅: | 15.1 mm |
Thickness: | 2.41 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Pkg. Type: | SBDIP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |