タイトル | 情報 |
---|---|
Product Number: | 8431EM-11LFT |
Pkg. Description: | SOIC 17.90x7.60x2.34 mm 1.27mm Pitch |
Pkg. Code: | PSG28 |
Lead Count: | 28 |
長さ: | 17.9 mm |
幅: | 7.6 mm |
Thickness: | 2.34 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Pkg. Category: | G |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0# # |
Pkg. Type: | SOIC |
Qty. per Reel: | 1000# # |
Reel Size: | 13in in |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 16 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |