タイトル 情報
Product Number: 8530FY-01LFT
Pkg. Description: TQFP 7.00x7.00x1.40 mm 0.50mm Pitch
Pkg. Code: PRG48
Lead Count: 48
長さ: 7 mm
幅: 7 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: はい
JEDEC Standard: MS-026
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: TQFP
Qty. per Reel: 2000# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 12
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

パッケージの詳細