タイトル 情報
Product Number: 10A474S4Y
Pkg. Description: SOJ 15.90x7.60x2.67 mm 1.27mm Pitch
Pkg. Code: PJ24
Lead Count: 24
長さ: 15.9 mm
幅: 7.6 mm
Thickness: 2.67 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-065
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 30# #
Pkg. Type: SOJ
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0