タイトル 情報
Product Number: 29FCT520BTSO
Pkg. Description: SOIC 15.40x7.60x2.34 mm 1.27mm Pitch
Pkg. Code: PS24
Lead Count: 24
長さ: 15.4 mm
幅: 7.6 mm
Thickness: 2.34 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MS-013-AD
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 31# #
Pkg. Type: SOIC
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 225
Pb Free Category: e0