タイトル 情報
Product Number: 49C466APQF
Pkg. Description: PQFP 28.00x28.00x3.50 mm 0.50mm Pitch
Pkg. Code: PM208
Lead Count: 208
長さ: 28 mm
幅: 28 mm
Thickness: 3.5 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-112
タイトル 情報
Carrier Type: Tray
Qty. per Carrier: 24# #
Pkg. Type: PQFP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0