タイトル 情報
Product Number: 5962-8687302ZC
Pkg. Description: PGA 28.20x28.20x2.41 mm 2.54mm Pitch
Pkg. Code: GD68
Lead Count: 68
長さ: 28.2 mm
幅: 28.2 mm
Thickness: 2.41 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Tray
Qty. per Carrier: 21# #
Pkg. Type: PGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0