タイトル | 情報 |
---|---|
Product Number: | MPC9229EIR2 |
Pkg. Description: | PLCC 11.50x11.50x3.63 mm 1.27mm Pitch |
Pkg. Code: | PLG28 |
Lead Count: | 28 |
長さ: | 11.5 mm |
幅: | 11.5 mm |
Thickness: | 3.63 mm |
Moisture Sensitivity Bake: | 24 hrs |
Moisture Exposure Floor Life: | 1year@<30C/60%RH |
Pkg. Category: | G |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0# # |
Pkg. Type: | PLCC |
Qty. per Reel: | 500# # |
Reel Size: | 13in in |
Tape Pin 1 Quad: | 2 |
Tape Pocket Pitch: | 16 |
Moisture Sensitivity Level (MSL): | 2 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |