タイトル | 情報 |
---|---|
Product Number: | 71502L25J/S2857 |
Pkg. Description: | PLCC 19.00x19.00x3.63 mm 1.27mm Pitch |
Pkg. Code: | PL52 |
Lead Count: | 52 |
長さ: | 19 mm |
幅: | 19 mm |
Thickness: | 3.63 mm |
Moisture Sensitivity Bake: | 24 hrs |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Pkg. Category: | 240 |
Pb (Lead) Free: | いいえ |
JEDEC Standard: | MS-018-AD |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 24# # |
Pkg. Type: | PLCC |
Qty. per Reel: | 0# # |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |