タイトル | 情報 |
---|---|
Product Number: | 72131L50P |
Pkg. Description: | PDIP 36.60x15.24x3.80 mm 2.54mm Pitch |
Pkg. Code: | PD28 |
Lead Count: | 28 |
長さ: | 36.6 mm |
幅: | 15.24 mm |
Thickness: | 3.8 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Pkg. Category: | 240 |
Pb (Lead) Free: | いいえ |
JEDEC Standard: | MS-011-AB |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 13# # |
Pkg. Type: | PDIP |
Qty. per Reel: | 0# # |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 245 |
Pb Free Category: | e0 |