タイトル 情報
Product Number: 7216L40CB
Pkg. Description: Obsolete TB64 IDT OBS
Pkg. Code: TB64
Lead Count: 0
長さ: 0 mm
幅: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: NA
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 1# #
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
:
Re-bake Conditions: NA
Peak Reflow Temp: 0