タイトル 情報
Product Number: 8M824S50C
Pkg. Description: SB 41.66x15.24x3.30 mm 2.54mm Pitch
Pkg. Code: SB32
Lead Count: 32
Length: 41.66 mm
Width: 15.24 mm
Thickness: 3.3 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 12
Pkg. Type: SB
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0

パッケージの詳細