タイトル 情報
Product Number: 70V5388S133BG8
Pkg. Description: PBGA 27.00x27.00x2.00 mm 1.27mm Pitch
Pkg. Code: BG272
Lead Count: 272
Length: 27 mm
Width: 27 mm
Thickness: 2 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: いいえ
JEDEC Standard: MO-151
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: PBGA
Qty. per Reel: 250
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

パッケージの詳細