タイトル 情報
Product Number: SGAS729
Pkg. Description: TO 5.39x12.83 mm
Pkg. Code: TB4
Lead Count: 4
Length: 0 mm
Width: 5.39 mm
Thickness: 12.83 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: NA
Category: G
Pb (Lead) Free: はい
タイトル 情報
Carrier Type: Box
Qty. per Carrier: 0
Pkg. Type: TO
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 0
Pb Free Category: e3 Sn

パッケージの詳細