タイトル 情報
Product Number: TSI572-10GCL
Pkg. Description: TEPBGA 21.00x21.00x1.81 mm 1.00mm Pitch
Pkg. Code: BH399
Lead Count: 399
Length: 21 mm
Width: 21 mm
Thickness: 1.81 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Tray
Qty. per Carrier: 60
Pkg. Type: TEPBGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

パッケージの詳細