タイトル 情報
Product Number: TSI572-10GCLV
Pkg. Description: TEPBGA 21.00x21.00x1.81 mm 1.00mm Pitch
Pkg. Code: BHG399
Lead Count: 399
Length: 21 mm
Width: 21 mm
Thickness: 1.81 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: はい
タイトル 情報
Carrier Type: Tray
Qty. per Carrier: 60
Pkg. Type: TEPBGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

パッケージの詳細