タイトル 情報
Product Number: ADC0808S125HW-C18
Pkg. Description: TQFP 7.00x7.00x1.20 mm 0.50mm Pitch
Pkg. Code: ELG48
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1.2 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: NP
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: TQFP
Qty. per Reel: 2500
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260

パッケージの詳細