タイトル 情報
Product Number: TSI310A-133CEY
Pkg. Description: SBGA 31.00x31.00x1.70 mm 1.27mm Pitch
Pkg. Code: BSR304
Lead Count: 304
Length: 31 mm
Width: 31 mm
Thickness: 1.7 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: RoHS
Pb (Lead) Free: はい
JEDEC Standard: MO-192
タイトル 情報
Carrier Type: Tray
Qty. per Carrier: 27
Pkg. Type: SBGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

パッケージの詳細