タイトル | 情報 |
---|---|
Product Number: | ISL55100BIRZ-T7A |
Pkg. Name: | L72.10X10 |
Pkg. Previous Code: | LCY |
Pkg. Code: | LCY |
Lead Count: | 72 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 0.65 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |