タイトル | 情報 |
---|---|
Product Number: | ISL54409IRTZ-T |
Pkg. Name: | L8.2X2C |
Pkg. Previous Code: | LQN |
Pkg. Code: | LQN |
Lead Count: | 8 |
Length: | 2 mm |
Width: | 2 mm |
Thickness: | 0.75 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TDFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |