タイトル | 情報 |
---|---|
Product Number: | ISL54105ACRZ |
Pkg. Name: | L72.10X10H |
Pkg. Previous Code: | LUW |
Pkg. Code: | LUW |
Lead Count: | 72 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 0.85 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Tray |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |