タイトル | 情報 |
---|---|
Product Number: | ISL26134AVZ-T7A |
Pkg. Name: | M28.173 |
Pkg. Previous Code: | MPZ |
Pkg. Code: | MPZ |
Lead Count: | 28 |
Length: | 9.7 mm |
Width: | 4.4 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TSSOP |
Moisture Sensitivity Level (MSL): | 2 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |