タイトル | 情報 |
---|---|
Product Number: | ISL5585GCRZ-TK |
Pkg. Name: | L32.7X7 |
Pkg. Previous Code: | LKG |
Pkg. Code: | LKG |
Lead Count: | 32 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |